User Interface - LED Driver
MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si2318CDS | N-Channel 40V (D-S) MOSFET | rDS(on) = 0.042Ohms ID=5.6A | SMD TO-236 (SOT-23) | ||
| SQ2309ES | P-Channel; MOSFET for general applications Automotive AEC-Q101 qualified | N-Channel; 60V;Id=-1.7A rDS(on) = 0.335Ω@-10V | SMD TO-236 (SOT-23) | AEC-Q | |
| SQ7415EN | Fully AEC Q-101 qualified; low thermal resistance; fast Switching | P-Channel; rDS(on) = 0.060Ohms; | SMD PowerPAK1212-8 | AEC Q101 |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL0603 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; low thermal EMF; | R01 - R1; 1 %; TCR ± 75ppm P70 = 0.1W | SMD 0603 | AEC Q200 | |
| WSL0805 | Power Metal Strip Shunts; Very Low R Value; Very Low TCR; low thermal EMF; | R005 - R2; 1 %; TCR ± 75ppm P70 = 0.125W | SMD 0805 | AEC Q200 |
Thick Film Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0402 | ||
| CRWC0603 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0603 | ||
| CRWC0805 | Bulk resistors, pulse resistant; good long term stability; | 1R - 10MΩ; 1%; TCR = 100 | SMD 0603 |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZG04-xx | Reference voltage or overvoltage protection; surge current specified | VF = 1V or 2V; VR = 8.2V - 220V | SMD DO-214 AC | ||
| BZX85-Series | Reference voltage or overvoltage protection; surge current specified | Tj = 175 °C; Vz = 2.5V - 98V | TH / Axial DO41 | ||
| SMZGnnB | Power voltage-regulating diode; glass passivated chip, low impedance; | Vz = 9.1V - 68V; IR =5μA; PD = 1.5W | SMD DO-215AA (SMBG) |