DC-Link - DC-Link
DC-Link Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKT1820 | DC Film Capacitor, MKT Radial Potted Type | 100pF to 560µF; 5 to 20% ; 63 to 1000VDC | Radial |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| MKT1820 | DC Film Capacitor, MKT Radial Potted Type | 100pF to 560µF; 5 to 20% ; 63 to 1000VDC | Radial |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®