Sensor - Current sensor
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSLP3921 | Power Metal Strip Shunt Resistor, Very High Power, Very Low Value, smd | 0,2Ω to 4 mΩ ; Up to 10W 1 and 5% ; Down to 75 ppm/°C | 3921, 5931 | ||
| WSMS2908 | Power Metal Strip Meter Shunt Resistor, Very Low Value | 50µΩ to 1000µΩ 3W ; 5% ; Down to 175 ppm/°C | 2908 |