Protection - ESD
Diode
Product Name | Status | Description | Features | Package | Q-Level |
VGSOT03 to VGSOT36 | Single-Line ESD Protection Diode in SOT-23 | ± 30 kV contact discharge | SMD SOT-23 | AUG |
X
|
Product Name | Status | Description | Features | Package | Q-Level |
VGSOT03 to VGSOT36 | Single-Line ESD Protection Diode in SOT-23 | ± 30 kV contact discharge | SMD SOT-23 | AUG |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®