constant current source - buck boost converter
Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SS5P6HM3 | High Current Density Surface Mount Schottky Barrier Rectifiers | If=5A; Vf=0.56V; Vrrm=60V | SMPC |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-4040DZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0.47uH…47uH Idc=2.5A…30A | 4040 |