input conditioning - Filter
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP2020CZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,1uH...10uH Idc=25A…2.25A | 2020 | ||
| IHLP2525CZ-5A | Low Profile, High Current High Transient Current Spike Cabable Shielded, Low DCR | 0,1uH…4.7uH Idc=18A…3A | '2525 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF; 16V…1000V | 0402 to 1812 |