Boost power supply - SMPS boost converter
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP4040DZ-5A | Low Profile, High Current, High Transient Current Spike Cabable, Shielded, Low DCR | 0,47uH…47uH; Idc=30A…2.5A | 4040 | AEC-Q200 | |
| IHLP5050FD-5A | Low Profile, High Current, Shielded, Low DCR High Transient Current Spike Cabable | 0,22uH…22uH, Idc=66A…8,3A | 5050 | AEC-Q200 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SQJ464EP | N-Channel 60-V (D-S) 175°C MOSFET | Rdson=17mOhm | PowerPAK® SO-8L | AEC-Q101 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS1FH10 | High Current Density Surface Mount Schottky Barrier Rectifier | iF=1A; Vf=0.57V; Vrrm=100V | 'DO-219AB(SMF) | AEC-Q101 | |
| SS2FH10 | High Current Density Surface Mount Schottky Barrier Rectifier | If=2A; Vf=0.5V; Vrrm=100V | DO-219AB(SMF) | AEC-Q101 | |
| SS5P10HM | High Current Density Surface Mount Schottky Barrier Rectifier | IF= 5.0 A, VRRM=100 V | TO-277A (SMPC) | AEC-Q101 |