Front Lighting Buck Converter - high side switch
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2FH10 | 40V; 60V or 100V depends on Voltage of LED or LED Strin | If=2A, Vf=0,5; Vrrm 40V; 60V; 100V | SMD DO-219(SMF) | ||
| SS5P10HM | 100V, 5A SKY Diode | iF=5A, Vf=0,649V; Vrrm=100V | SMD TO-277A(SMPC) |