12V/5V/3.3V Output - Output Rectifier
Low Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiR106DP | N-Channel 100V (D-S) MOSFET | Vdss= 100V; Rdson= 8mΩ;Id=66A; | PowerPAK SO-8 | ||
| SiRA10BDP | N-Channel 30V (D-S) MOSFET | Vdss=30V;Rdson=3.6mΩ;Id=60A; | PowerPAK SO-8 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| V30100C | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 15 A;VRRM=100 V VF=0.627 V;Tj max.=150 °C | TO-220AB | ||
| V40100C | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 20 A; VRRM=100 V VF=0.61 V;Tj max.=150 °C | TO-220AB | ||
| VFT4045C-M3 | Dual Low-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 20 A;VRRM=45 V VF=0.41 V;Tj max.=150 °C | TO-220AB |