Isolation Converter - Control Circuit
Multilayer Ceramic Chip Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ…W1BC | Surface Mount Multilayer Ceramic Chip Capacitors | COG(NPO) :C=0.5pF to 39nF,Vr=10V to 100 V X7R:C=100 pF to 47µF,Vr=10V to 100 V | SMD |
Optocoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| VOL617A | Phototransistor Output, IF=5mA | VISO=5000VRMS Tamb: -55 to +125C CTR:50 to 600% | 4 pin LSOP, mini-flat | ||
| VOL618A | Phototransistor Output, IF=1mA | VISO=5000VRMS Tamb: -55 to +125C CTR:50 to 600% | 4 pin LSOP, mini-flat |
Switch Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small Signal Fast Switching Diodes | VRRM:100V;VR:75V IFSM:350mA IFAV:150mA;Ptot:200mW | SOD-323 |
Thin Film Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| TNPW series | High Stability Thin Film Flat Chip Resistors | Resistance tol: +/- 1%, +/- 0.5% and +/- 0.1% | SMD |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| PLZ series | 500mW Zener diode | V(BR) Unidirectional: 2.0 V to 39 V PD:500mW; Tj max:150 °C | DO-219AC (MicroSMF) |