|
| V10P12 |  | Surface Mount Trench MOS Barrier Schottky Rectifier | IF(AV)= 10A;VRRM= 120V
VF=0.62V;Tj max.= 150 °C | 'TO-277A(SMPC) |  | 
| V15P12 |  | Surface Mount Trench MOS Barrier Schottky Rectifier | IF(AV)= 15A;VRRM= 120V
VF=0.63V;Tj max.= 150 °C | 'TO-277A(SMPC) |  | 
| V20120C |  | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 10 A;VRRM=120 V
VF=0.61 V;Tj max.=150 °C | 'TO-220AB |  | 
| V30120C |  | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=30 A;VRRM=120 V
VF=0.7V;Tj max.=150 °C | TO-220AB
TO-262AA |  | 
| V40120C |  | Dual High-Voltage Trench MOS Barrier Schottky Rectifier | IF(AV)=2 x 20 A;VRRM=120 V
VF=0.630 V;Tj max.=150 °C | TO-220AB
TO-262AA
TO-263AB |  | 
| V8PM12-M3 |  | Surface Mount Trench MOS Barrier Schottky Rectifier | IF(AV)= 8A;VRRM= 120V
VF=0.63V;Tj max.= 150 °C | 'TO-277A(SMPC) |  |