90Vac ~264Vac - Bulk Cap
Aluminum Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| 142 RHS | Aluminum Capacitors,Radial Miniature, High Voltage | C=1.0 to 22000 µF;Vr=10 to 450 V Temp=- 40 to + 105 °C;Useful life (at 105 °C): 2000hrs | 5 x 11 to 18 x 40 |