12 V Output - OringFET
Low Voltage MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| SiRA20DP | N-Channel 25-V (D-S) MOSFET | Vdss=25V;Rdson=0.58mΩ Id=100A;Qg=61nC | PowerPAK SO-8 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| SiRA20DP | N-Channel 25-V (D-S) MOSFET | Vdss=25V;Rdson=0.58mΩ Id=100A;Qg=61nC | PowerPAK SO-8 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®