Adaptor - PFC
600V Ultra Fast Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| MUR460 | Ultrafast Plastic Rectifier | IF(av)=4A; Vf=1.05V; Vrrm=400V to 600V; Trr=50ns; Tj max.=175 °C; | TH / Axial DO-201AD |
General Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N5406 | General-purpose Plastic Rectifier; Tj max = 150 °C; | IF(AV): = 3A; VRRM:= 50V-1000V; IFSM=200A;Vf=1.2V; | TH / Axial DO-201AD |
High Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| VR25 | High Ohmic/High Voltage Resistors | High pulse loading cap.; Small size | TH / Axial 0207 A5;A2;A1;R5;N4 |