Desktop Power - Feedback Loop
OptoCoupler
| Product Name | Status | Description | Features | Package | Q-Level |
| SFH617A | Optocoupler; Phototransistor Output; High Reliability; | VISO=5300VRMS; Tamb: -55 to +110°C; CTR:40 to 320% | TH / DIP DIP4 | ||
| SFH690CT | Optocoupler; Phototransistor Output; | VISO=3750VRMS; Tamb: -55 to +100°C; CTR:50 to 400% | SMD SOP-4 | CSA 93751 UL1577 BSI | |
| TCET1104 | Optocoupler; Phototransistor Output; High Temperature Capable; | VISO=5000VRMS; Tamb: -40 to +100°C; CTR:50 to 600% | TH / DIP DIP4 | ||
| TCET1114 | Optocoupler; Phototransistor Output; High Temperature Capable; | VISO=5000VRMS; Tamb: -40 to +100°C; CTR:50 to 600% | TH / DIP DIP4 |
Switch Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4007 | General Purpose Plastic Rectifier | IF(AV):1.0 A; VRRM:= 50V-1000V; IFSM=30A; VF=1.1 V; | TH / Axial DO-204AL (DO-41) |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384 | Small Signal Zener Diodes | Vz = 2.4V to 75V; Ptot = 200mW; Tj max= 150°C; | SMD SOD323 Plastic Case | ||
| TLZ | Small Signal Zener Diodes | Vz: = 2.4V to 56V Ptot = 500mW; Tj max = 175°C | SMD SOD80 MiniMELF | ||
| TZX | Small Signal Zener Diodes | Vz: = 2.4V to 36V Ptot = 500mW; Tj max = 175°C | TH / Axial DO-35 Glass Case |