|
| IRFB17N50LPBF | | SMPS MOSFET; HEXFET® Power MOSFET;
Low Qg results in Simple Drive Requirem.
Low Soft Diode Recovery; ZVS and HF-Circ | Vdss=500V; Qg=1309nC;
ID=16A; rDS(on)=0.28Ω;
Low Trr=170ns | TH / Radial
TO-220AB | |
| IRFB20N50KPBF | | SMPS MOSFET; HEXFET® Power MOSFET;
Low Qg results in Simple Drive Requirem.
Low RDS(on) | Vdss=500V;
ID=20A; rDS(on)=0.21Ω;
Qg=110nC; | TH / Radial
TO-220AB | |
| IRFBE30PBF | | SMPS MOSFET; HEXFET® Power MOSFET;
Fast Switching; Low r(DS)on; Cost effe.;
Low thermal resistance; | Vdss=900V;
ID=3.6A; rDS(on)=3.7Ω;
Qg=78nC; | TH / Radial
TO-220AB | |
| IRFBF30PBF | | SMPS MOSFET; HEXFET® Power MOSFET;
Fast Switching; Low r(DS)on; Cost effe.;
Low thermal resistance; | Vdss=800V;
ID=4.1A; rDS(on)=35Ω;
Qg=78nC; | TH / Radial
TO-220AB | |