|
| BU1506 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=15A; Vf=0.87V;
Vrrm=600V-1000V;Ifsm=200A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| BU1508 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=15A; Vf=0.87V;
Vrrm=600V-1000V;Ifsm=200A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| BU2506 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=25A; Vf=0.87V;
Vrrm=600V-800V;Ifsm=300A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| BU2508 | | Single-Phase Bridge Rectifier;
High Current Density; | IF(av)=25A; Vf=0.87V;
Vrrm=600V-800V;Ifsm=300A
Tjmax=150°C; | TH / SIP
BU | UL 1557
E309391 |
| GSIB1560 | | Single-Phase Bridge Rectifiers;
Single In-Line; | IF(av)=15A; Vf=0.95V;
Vrrm=200V-800V;Ifsm=300A
Tjmax=150°C; | TH / SIP
GSIB-5S | |
| GSIB1580 | | Single-Phase Bridge Rectifiers;
Single In-Line; | IF(av)=15A; Vf=0.95V;
Vrrm=200V-800V;Ifsm=300A
Tjmax=150°C; | TH / SIP
GSIB-5S | |
| GSIB2560 | | Single-Phase Bridge Rectifiers;
Single In-Line; | IF(av)=25A; Vf=1V;
Vrrm=200V-800V;Ifsm=350A
Tjmax=150°C; | TH / SIP
GSIB-5S | |
| GSIB2580 | | Single-Phase Bridge Rectifiers;
Single In-Line; | IF(av)=25A; Vf=1V;
Vrrm=200V-800V;Ifsm=350A
Tjmax=150°C; | TH / SIP
GSIB-5S | |