|
| Si4398DY | | N-Ch. Reduced Qg, Fast Switching WFET | Vdss=20V;
ID=25A; rDS(on)=0.0028Ω
Qg=34nC; | SMD
SO-8 | |
| Si4438DY | | N-Channel 30-V (D-S) MOSFET | Vdss=30V;
ID=36A; rDS(on)=0.0027Ω
Qg=41nC; | SMD
SO-8 | |
| Si7658DP | | N-Channel 30-V (D-S) MOSFET | Vdss=30V;
ID=60A; rDS(on)=0.0024Ω
Qg=48.5nC; | SMD
PowerPAK SO-8 | |
| Si7866ADP | | N-Channel 20-V (D-S) MOSFET | Vdss=20V;
ID=40A; rDS(on)=0.0024Ω
Qg=39nC; | SMD
PowerPAK SO-8 | |
| SiE808DF | | N-Channel 20-V (D-S) MOSFET | Vdss=20V;
ID=220A; rDS(on)=0.0016Ω
Qg=46nC; | SMD
PolarPAK | |
| SUM110N04-2M3L | | N-Channel 40-V (D-S) 175°C MOSFET | Vdss=40V;
ID=110A; rDS(on)=0.0023Ω
Qg=240nC; | SMD
TO-263AB
D2PAK | |