DC-DC Power - DC-DC Switching
Buck Inductor
| Product Name | Status | Description | Features | Package | Q-Level | 
| IFSC-1008AB-01 | Low Profile, High Current Inductors | Low profile High current | 2.5 x 2 x 1.2 mm | 
Buck Switch
| Product Name | Status | Description | Features | Package | Q-Level | 
| SiA462DJ | N-Channel 30 V (D-S) MOSFET | Small package 12A | PowerPAK® SC70-6L 2 x 2 x 0.75 mm | ||
| SiA918EDJ | Dual N-Channel 30 V (D-S) MOSFET | Small package 4.5A | PowerPAK® SC70-6L 2 x 2 x 0.75 mm |