Backlight Inverter - Lighting Ignitor
Ceramic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| HV 3kV LCD | Ceramic disc capacitors Class 1, 3KV (DC) | C = 4.9 pF to 100 pF, 3kV | TH / Radial |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| HV 3kV LCD | Ceramic disc capacitors Class 1, 3KV (DC) | C = 4.9 pF to 100 pF, 3kV | TH / Radial |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®