Main Circuit Board - Interface Protection
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VBUS054B-HSF | 4-line ESD protect additional power line protect Zener diode | low capacitance <1 pF VRWM = 5 V | SMD LLP75-6L |
Small Signal Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| BAT54A-V | Small-signal switching diodes, dual; | Dual, VRRM = 30 V; IF = 0.2 A, VF = 0.8V; | SMD SOT-23 3.1x2.6x1.15mm | ||
| BAV99-V | Small-signal switching diodes, dual; | Dual, VRRM = 70 V; IF = 0.25A, VF = 1.25V; | SMD SOT-23 3.1x2.6x1.15mm |