|
| TEMD5510FX01 | | Ambient light sensor photo diodes
RoHS-compliant | 540 nm,
bandwidth 430-510nm +/-65 | SMD
4.2x5.2x1.1mm | AEC Q101 |
| TEMD6010FX01 | | Ambient light sensor photo diodes
RoHS-compliant | 540 nm,
bandwidth 430-510nm +/-60 | SMD
2.0x4.0x1.0mm | AEC Q101 |
| TEMT6000X01 | | Ambient light sensor photo diodes
RoHS-compliant | 570 nm,
bandwidth 430-800nm +/-60 | SMD
2.0x4.0x1.0mm | AEC Q101 |
| TEMT6200FX01 | | Ambient light sensor photo diodes
RoHS-compliant | NPN Phototransistor, | SMD
0805
2x1.25x0.85mm | AEC Q101 |
| TEPT4400 | | Ambient light sensor photo diodes
RoHS-compliant | 570 nm;
bandwidth 430-800nm +/-20 | TH / Radial
Lead 3 mm | AEC Q101 |
| TEPT5600 | | Ambient light sensor photo diodes
RoHS-compliant | 570 nm;
bandwidth 430-800nm +/-30 | TH / Radial
Lead 5 mm | AEC Q101 |