|
| IRFB20N50KPBF | | Low gate charge (Qg) results in
simple drive requirement; low rDS(on) | VDSS = 500 V;
rDS(on) = 0.21 ohms;
ID = 20 A; Qg = 110 nC | TH / Radial
TO-220AB | |
| IRFPS38N60LPBF | | Low (Qg) results in simple drive req.;
low trr and soft diode recovery;
ZVS and high-frequency circuit | VDSS = 600 V; Trr = 170ns
rDS(on) = 0.120 ohms;
ID = 38 A; Qg = 320 nC | TH / Radial
Super TO-247AC | |
| IRFPS40N50LPBF | | Low (Qg) results in simple drive req.;
low trr and soft diode recovery;
ZVS and high-frequency circuit | VDSS = 500 V; Trr = 170ns
rDS(on) = 0.087 ohms;
ID = 46 A; Qg = 380 nC | TH / Radial
Super TO-247AC | |
| IRFPS40N60KPBF | | Low gate charge (Qg) results in simple
drive requirement; low rDS(on) for hard-
switching primary or PFC switch | VDSS = 600 V;
rDS(on) = 0.11 ohms;
ID = 40 A; Qg = 330 nC | TH / Radial
Super TO-247AC | |
| IRFPS43N50KPBF | | Low gate charge (Qg) results in simple
drive requirement; low rDS(on) for hard-
switched and high-frequency | VDSS = 500 V;
rDS(on) = 0.078 ohms;
ID = 47 A; Qg = 350 nC | TH / Radial
Super TO-247AC | |