Power Management - Switchmode Regulators
Chip Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW.... e3 | Thick Film Rectangular Chip Resistors Lead (Pb)-Free | 1 Ω to 1 MΩ | SMD 0201-2512 |
Current Sense Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0005 to R500, 1% TCR<= ± 75ppm P70 = 0.1W - 2W | SMD 0603-2816 |
Inductors
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1616AB-01 | Low-Profile, High-Current Inductor | 0.047 to 1.0 µH 1.2-mm profile | SMD 4.0x4.0x1.2mm | ||
| IHLP-1616AB-11 | Low-Profile, High-Current Inductor | 0.047 to 2.2 µH 1.2-mm profile | SMD 4.0x4.0x1.2mm | ||
| IHLP-1616BZ-01 | Low-Profile, High-Current Inductor | 0.10 to 2.2 µH 2.0-mm profile | SMD 4.0x4.0x2.0mm | ||
| IHLP-1616BZ-11 | Low-Profile, High-Current Inductor | 0.10 tp 4.7 µH 2.0-mm profile | SMD 4.0x4.0x2.0mm |
Power MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si1067X | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = -1.6 A rDS(on) = 150 milliohms | SMD SC-89-6 | ||
| Si1304BDL | N-Channel 1.2-V (G-S) Rated MOSFET | VDS = 30 V, ID = 0.9 A rDS(on) = 270 milliohms | SMD SC-70-3 | ||
| Si5858DU | N-Channel 1.8-V (G-S) Rated MOSFET with Trench Schottky Diode | VDS = 20V, ID = 6A;If=1A rDS(on) = 39 milliohms VKA = 20V,Vf = 0.375V @1A | SMD PowerPAK ChipFET dual | ||
| Si8401DB | P-Channel 2.5-V (G-S) Rated MOSFET | VDS = -20 V, ID = -4.9 A rDS(on) = 65 milliohms | SMD MICRO FOOT 1.6 x 1.6 | ||
| Si8407DB | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = 8.2 A rDS(on) = 27 milliohms | SMD MICRO FOOT 2.4 x 1.6 | ||
| Si8451DB | P-Channel 1.5-V (G-S) Rated MOSFET | VDS = -20 V, ID = -10.8 A rDS(on) = 80 milliohms | SMD MICRO FOOT 1.5 x 1 | ||
| SiA408DJ | N-Channel 2.5-V (G-S) Rated MOSFET | VDS = 30 V, ID = 4.5 A rDS(on) = 36 milliohms | SMD PowerPAK SC-70-6L | ||
| SiA411DJ | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = -12 A rDS(on) = 30 milliohms | SMD PowerPAK SC-70-6L | ||
| SiA443DJ | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = -12 A rDS(on) = 45 milliohms | SMD PowerPAK SC-70-6L | ||
| SiA810DJ | N-Channel 1.8-V (G-S) Rated MOSFET with Trench Schottky Diode | VDS = 20V, ID=4.5A; If=2A rDS(on) = 53 milliohms VKA = 20V, Vf = 0.45V @1A | SMD PowerPAK SC-70-6L dual | ||
| SiB411DK | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = 9 A rDS(on) = 66 milliohms | SMD PowerPAK SC-70-6L | ||
| SiB431EDK | P-Channel 1.8-V (G-S) Rated MOSFET | VDS = -20 V, ID = -9 A rDS(on) = 80 milliohms | SMD PowerPAK SC-70-6L |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| MSS1P2L | 20-V, 1A SMD Schottky Barrier Rectifiers | VR = 20 V IF = 1.0 A | SMD microSMP | ||
| MSS1P3L | 30-V, 1A SMD Schottky Barrier Rectifiers | VR = 30 V IF = 1.0 A | SMD microSMP | ||
| MSS1P4L | 40-V, 1A SMD Schottky Barrier Rectifiers VR = 40 V, IF = 1 A | VR = 40 V IF = 1.0 A | SMD microSMP | ||
| SS12 | 20-V, 1A SMD Schottky Barrier Rectifiers | VR = 20 V IF = 1.0 A | SMD SMA | ||
| SS13 | 30-V, 1A SMD Schottky Barrier Rectifiers | VR = 30 V IF = 1.0 A | SMD SMA | ||
| SS1P3L | 30-V, 1A SMD Schottky Barrier Rectifiers | VR = 30 V IF = 1.0 A | SMD SMP | ||
| SS2P2L | 20-V, 2A SMD Schottky Barrier Rectifiers | VR = 20 V IF = 2.0 A | SMD SMP |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small-Signal, Fast-Switching Diode | VR = 75 V | SMD SOD323 | ||
| BAS16WS-V | Small-Signal, Fast-Switching Diode | VR = 75 V | SMD SOD323 | ||
| BAV19WS | Small-Signal, Fast-Switching Diode | VR = 100 V VR = 150 V VR = 200 V | SMD SOD323 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 298D | Solid Tantalum Chip Capacitors MICROTAN® Leadframeless Molded | 0.68 μF to 220 μF | SMD 0402-0805 |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384 Series | Small-Signal Zener Diodes | VZ = 2.4 to 75 V | SMD SOD323 |