User Interface - LEDs
White LEDs
| Product Name | Status | Description | Features | Package | Q-Level |
| VLMW3200 | White Power SMD LED | VF = 3.7V @ IF = 30 mA IV >560 mcd | SMD | ||
| VLMW3201 | White Power SMD LED | VF = 3.7V @ IF = 30 mA IV >710 mcd | SMD |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| VLMW3200 | White Power SMD LED | VF = 3.7V @ IF = 30 mA IV >560 mcd | SMD | ||
| VLMW3201 | White Power SMD LED | VF = 3.7V @ IF = 30 mA IV >710 mcd | SMD |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®