Position Sensors - Proximity Sensor
IR Emitter
| Product Name | Status | Description | Features | Package | Q-Level |
| TSAL6200 | High Power Infrared Emitting Diode | ϕ = ± 17° | leaded | AEC Q101 |
IR Proximity Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| TSSP6P38 | Mid Range Proximity Sensor | Distance up to 2 m Analog Output | SMD | ||
| VCNL4020X01 | Fully Integrated Proximity and Ambient Light Sensor | Distance up to 200 mm I²C Interface | SMD 0402 … 0603 |