INDUCTORS - Dual Inductors
Power SMD
| Product Name | Status | Description | Features | Package | Q-Level | 
| IHLD4032KB-5A | Dual Inductor High Current Low Profile, Shielded | Frequency range up to 1MHz low distortion Ultra low buzz noise | SMD 4032 | 
 
                 
                     
                | X | 
| Product Name | Status | Description | Features | Package | Q-Level | 
| IHLD4032KB-5A | Dual Inductor High Current Low Profile, Shielded | Frequency range up to 1MHz low distortion Ultra low buzz noise | SMD 4032 | 
 
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®