AC Input - Power Factor Correction
Aluminum Electrolytic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 101/102 PHR-ST | Screw-Terminal Long useful life 25 V to 450 V | 25 V to 450 V 220 µF to 1000000 µF Life@85°C=10000-15000h | Screw Term 35x60 - 90x220 | ||
| 157 PUM-SI | Snap-In Long useful life 200 V to 450 V | 200 V to 450 V 56 μF to 2200 μF Life at 85°C = 5000 h | Snap-In 22x25 to 35x60 |
Bulk Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP 1848 DC-Link | DC-link film capacitor | up to 400uF; up to 1200V no electrolyte, long life | TH / Radial |
PFC fast diode
| Product Name | Status | Description | Features | Package | Q-Level |
| 15ETX06 | UltraFast Diode | 600V, 15A, 18 nsec Trr | TH / Radial TO-220AC | ||
| 30EPH06 | UltraFast Diode | 600V, 30A, 35 nsec Trr | TH / Radial TO-247 (2 lead) | ||
| HFA50PA60C | HexFRED Diode | 600V, 50A, 75 nsec Trr | TH / Radial TO-247 | ||
| VS-8ETX06 | UltraFast Diode | 600V, 8A, 16 nsec Trr | TH / Radial TO-220AC |
PFC MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| IRF32N50K | Power MosFET | 500V, Rds(on) = 160 Ω | TH / Radial TO-247 | ||
| IRFPS43N50K | Power MosFET | 500V, Rds(on) = 90 mΩ | TH / Radial Super TO-247 |
Shunt resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL series | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0002 to R500, 1% TCR ± 75ppm P70 = 0.1W - 10W | SMD 0603-5931 |