BIAS Supply (off-line, flyback) - Power Semiconductors
Flyback Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| V20100S | Schottky | 100V, 20A, single | TH / Radial TO-220AC | ||
| VS-16CTQ100 | Schottky | 100V, 16A, dual | TH / Radial TO-220AC |
Flyback Switch
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFIBE30G | Power MosFET | 800V, Rds(on) = 3 Ω | TH / Radial FullPak TO-220 | ||
| IRFPE40 | Power MosFET | 800V, Rds(on) = 2 Ω | TH / Radial TO-247 | ||
| IRFPE50 | Power MosFET | 800V, Rds(on) = 1.2 Ω | TH / Radial TO-247 |