Communication Interface - IR data I/O
IR detector
| Product Name | Status | Description | Features | Package | Q-Level |
| BPV10 | leaded IR detector; PIN photodiode | 940 nm | TH / Radial D: 5 mm (T-1 3/4) |
IR emitter
| Product Name | Status | Description | Features | Package | Q-Level |
| TSAL 4400 | leaded IR emitter with high radiant power | 940 nm | TH / Radial D: 3 mm (T-1) | ||
| TSAL 6100 | leaded IR emitter with high radiant power | 940 nm | TH / Radial D: 5 mm (T-1 3/4) |
IRDA Transceiver
| Product Name | Status | Description | Features | Package | Q-Level |
| TFDU4301 | SMD IrDA Transceiver Compliant to IrDA standard | Up to 115.2 kbit/s 2.4 V to 5.5 V Low power consumption | SMD Side view mountable Top view mountable |