Power Supply - energy buffering
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 136 RVI | Radial Very low impedance | 10 V to 100 V; 22 μF to 10000 μF Life@105°C=4000-10000h | TH / Radial 10x12 to 18x35 | ||
| 150 RMI | Radial Very low impedance | 10 V to 100 V Life@105°C=4000-10000h | TH / Radial 8x12 to 18x31 | AEC Q200 |