Sensor - Gesture Control + Ambient Light Sensing
Gesture + AL Sensor
| Product Name | Status | Description | Features | Package | Q-Level |
| VCNL4035X01 | Fully Integrated Proximity and Ambient Light Sensor with I2C Interface and Interrupt Function for Gesture Applications | 12- / 16- bit PS output data | W,L,H(mm) : 4.0 x 2.36 x 0.75 | AEC-Q101 |
IRED
| Product Name | Status | Description | Features | Package | Q-Level |
| VSMY2940G,RG | High Speed Infrared Emitting Diodes, 940 nm Surface Emitter Technology | λp = 940 nm, Ie=145mW/sr | L x W x H(mm): 2.3 x 2.3 x 2.8 |