Secondary Side - Power Factor Correction
Buffer Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| EKV | radial Al-electrolytic capacitor Long useful life | 200 V to 450 V 1 μF to 150 μF Life@105 °C = 10000h | TH / Radial 10×12 to 18×31 | 
Decoupling Capacitor
| Product Name | Status | Description | Features | Package | Q-Level | 
| MKP 479 | Leaded film capacitor | Cap.range:E24;10nF-3.9μF; 630 VDC; | TH / Radial | 
HEXFET Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level | 
| IRFB11N50 A | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.52 Ohm; ID = 11 A; | TH / Radial TO-220AB | ||
| IRFB13N50 A | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.45 Ohm; ID = 14 A; | TH / Radial TO-220AB | ||
| IRFB16N50K | Leaded MOSFET | Fast switching; 500 V; RDS(on) = 0.285 Ohm; ID = 17 A; | TH / Radial TO-220AB | ||
| IRFR420APbF | SMD/Leaded MOSFET | Fast switching; 500 V; RDS(on) = 3 Ohm; ID = 3.3 A; | SMD TO-252AA D-Pak | ||
| IRFU420APbF | SMD/Leaded MOSFET | Fast switching; 500 V; RDS(on) = 3 Ohm; ID = 3.3 A; | TH / Radial TO-251AA I-Pak | 
High Ohmic, High Voltage Resistor
| Product Name | Status | Description | Features | Package | Q-Level | 
| VR25 | leaded resistor | R up to 22 MOhm Voltage up to 1.6 kV Pulse Load up to 7 kV | TH / Axial 2.5x6.5mm | EN/IEC | 
PFC Diode
| Product Name | Status | Description | Features | Package | Q-Level | 
| FES(F)16xT | Leaded/SMD rectifier diode | IF = 16 A; IFSM = 250 A; VF=0.975-1.5V;trr=35-50ns ; max. Tj = 150 °C; | TH / Radial TO-220AC ITO-220AC | ||
| FES(F)8xT | Leaded/SMD rectifier diode | IF = 8 A; IFSM = 125 A; VF=0.95-1.5V; trr=35-50ns ; max. Tj = 150 °C; | TH / Radial TO-220AC ITO-220AC | ||
| FESB16xT | Leaded/SMD rectifier diode | IF = 16 A; IFSM = 250 A; VF=0.975-1.5V;trr=35-50ns ; max. Tj = 150 °C; | SMD TO-263AB | ||
| FESB8xT | Leaded/SMD rectifier diode | IF = 8 A; IFSM = 125 A; VF=0.95-1.5V; trr=35-50ns ; max. Tj = 150 °C; | SMD TO-263AB |