|
| IRFB11N50 A |  | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.52 Ohm;
ID = 11 A; | TH / Radial
TO-220AB |  | 
| IRFB13N50 A |  | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.45 Ohm;
ID = 14 A; | TH / Radial
TO-220AB |  | 
| IRFB16N50K |  | Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 0.285 Ohm;
ID = 17 A; | TH / Radial
TO-220AB |  | 
| IRFR420APbF |  | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 3 Ohm;
ID = 3.3 A; | SMD
TO-252AA
D-Pak |  | 
| IRFR430APbF |  | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 1.7 Ohm;
ID = 5 A; | SMD
TO-252AA
D-Pak |  | 
| IRFU420APbF |  | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 3 Ohm;
ID = 3.3 A; | TH / Radial
TO-251AA
I-Pak |  | 
| IRFU430APbF |  | SMD/Leaded MOSFET | Fast switching; 500 V;
RDS(on) = 1.7 Ohm;
ID = 5 A; | TH / Radial
TO-251AA
I-Pak |  |