Peripherals - Printer
Power MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| Si4116DY | N-channel 25V MOSFET VDS = 25V ; ID = 18A ; rds(on) = 8.6 mΩ | Low threshold | SMD SO8 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| Si4116DY | N-channel 25V MOSFET VDS = 25V ; ID = 18A ; rds(on) = 8.6 mΩ | Low threshold | SMD SO8 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®