Power Supply - Charge control
Load switch
| Product Name | Status | Description | Features | Package | Q-Level | 
| Si2301 | P-channel 20V MOSFET | VDS = -20V ID = -3.1 A rds(on) = 112 mΩ | SOT-23 | 
Temperature Sensing
| Product Name | Status | Description | Features | Package | Q-Level | 
| NTCS0805E3 | Glass protected NTC thermistor Tolerance on R25 down to 1% Tolerance on B25/85 down to 1% | SMD 0805 |