Output Control - Motor Drive
Half / Full Bridge
| Product Name | Status | Description | Features | Package | Q-Level |
| SiC788A | 50 A VRPower® Integrated Power Stage | Thermally enhanced | PowerPAK® MLP66-40L |
Phase Current Measurement
| Product Name | Status | Description | Features | Package | Q-Level |
| WSLP | Power Metal Strip® Resistor | Very high power to foot print size ratio | 0603 - 2512 | AEC-Q200 |
Power Braking Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| LTO 100 | Power Resistor Thick Film Technology | RATED POWER P25 °C=100W | TO-247 |