Signaling - audio amplifier
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLD-3232HB-5A | Low Profile, High Current Dual Inductors | 5uH…33uH 2.4A…6A | 3232 |
MLCC
| Product Name | Status | Description | Features | Package | Q-Level |
| VJ....31X RoHS Automotive MLCC | Surface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications | 120pF…1uF 16V…1000V | 0402 to 1812 |
MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SiS488DN | N-Channel 40V (D-S) MOSFET | Rdson=5.5mOhm | Power PAK 1212-8 |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| MC-Series | Professional Thin Film Chip Resistors | 1Ohm…4.99MOhm | 0402…1206 |
Schottky Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P4 | High Current Density Surface Mount Schottky Barrier Rectifier | If=2A Vf=0.5V Vrrm=40V | 'DO-220AA (SMP) |