Auxiliary Power - Auxiliary Power
Aluminum Electrolytic Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 150 CRZ | SMD (Chip), Very Low Z | 6.3V to 100V 4.7μF to 10000μF Life at 105°C = 10000h | 0810~1821 | ||
| 153 CRV | SMD (Chip) Long Life Vertical | 6.3V to 100V 0.47μF to 1000μF Life at 105°C = 2000h, 3000h | 0405~1014 | ||
| 157 PUM-SI | Snap-In Long useful life 200V to 450V | 200V to 450V 56μF to 2200μF Life at 85°C = 5000h | Snap-In 22x25 to 35x60 |
Bridge
| Product Name | Status | Description | Features | Package | Q-Level |
| GBU8A, GBU8B GBU8D, GBU8G GBU8J, GBU8K, | Glass Passivated Single-Phase Bridge Rectifier | 50~1000V; 8A | Case Style GBU |
Flyback Mosfet
| Product Name | Status | Description | Features | Package | Q-Level |
| IRF530S, SiHF530S | N Channel 100V (D-S) MOSFET | VDS=100V; rds(on)/10V=160mohm Qg/10V=26nC; Single N | D2PAK | ||
| SUD25N15-52 | N Channel 150V (D-S) MOSFET | VDS=150V; rds(on)/10V=52mohm | DPAK |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP1616 | IHLP Inductor, SMD, Best Saturation Behaviour | DCR down to 5mOhm | SMD | ||
| IHLP4040DZ | IHLP Inductor, SMD, Best Saturation Behaviour | DCR down to 33mOhm | SMD |
Push-Pull MOSFET
| Product Name | Status | Description | Features | Package | Q-Level |
| SiHFR014 | N Channel 60V (D-S) MOSFET | VDS=60V; rds(on) 10V=200mohm; Qg/10V=11nC; Single N | DPAK | ||
| SiHFR020 | N Channel 60V (D-S) MOSFET | VDS=60V; rds(on) 10V=100mohm; Qg/10V=25nC; Single N | DPAK | ||
| SiHFR9024 | P Channel 60V (D-S) MOSFET | VDS=-60V; rds(on) 10V=280mohm; Qg/10V=19nC; Single P | DPAK | ||
| SUD08P06-155L | P Channel 60V (D-S) MOSFET | VDS=-60V; rds(on) 10V=280mohm; Qg/10V=19nC; Single P | DPAK |
Rectifier Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| CS1D, CS1G, CS1J, CS1K, CS1M | Surface-Mount Glass Passivated Rectifier | VR=200~1000V; IF(AV)=1A; trr=1.5us; -55~+150℃ | SMA (DO-214AC) | ||
| ES1A, ES1B, ES1C, ES1D | Surface Mount Ultrafast Plastic Rectifier | VR=50V, 100V, 150V, 200V; IF(AV)=1A; trr=15ns; -55~+150℃ | SMA (DO-214AC) | ||
| SL02, SL03 | Schottky Rectifier Surface-Mount | VR=20, 30V IF(AV)=1.1A trr<10ns, 75ns; -55~+150℃ | SMF (DO-219AB) | ||
| U2B, U2C, U2D | Surface Mount Ultrafast Plastic Rectifier | VR=100, 150, 200V; IF(AV)=2A; trr=20ns; -55~+150℃ | SMB (DO-214AA) | ||
| US1A, US1B, US1D, US1G, US1J, US1K, US1M | Surface Mount Ultra Fast Rectifier | VR=50~1000V; IF(AV)=1A; trr=50ns, 75ns; -55~+150℃ | SMA (DO-214AC) | ||
| VS-8ETU12-M3 | 1200V ultrafast recovery diode | IF(AV)=8A; VF=1.95V; trr=42ns | TO-220 | ||
| VS-MURB820-M3, VS-MURB820-1-M3 | 200V ultrafast recovery diode | IF(AV)=8A; VF=0.895V; trr=35ns | D2PAK, TO-262AA |
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL series | Power Metal Strip, for current sensing Low resistance values; Tight tolerances; Low TCR | R0002 to R500; 1% TCR±75ppm; P70 = 0.1W~10W | 0603-5931 |
TVS
| Product Name | Status | Description | Features | Package | Q-Level |
| 1.5KE6.8A 1.5KE540A | TRANSZORB® Transient Voltage Suppressors | VBR=6.8~540 V VWM=5.8~459V 1500W; -55~+175℃ | Case Style 1.5KE | ||
| P4SMA Series | Surface Mount TRANSZORB® Transient Voltage Suppress | VBR=6.8~540 V; VWM=5.8~459V; 3300W; -65~+150℃ | SMA (DO-214AC) | ||
| SMBJ5.0A thru SMBJ188A | Surface Mount TRANSZORB® Transient Voltage Suppress | VBR=6.4~231V; VWM=5.0~188V; 600W; -55~+150℃ | SMB (DO-214AA) |
Zener Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| BZG03B-M-Series | Zener Diodes | 10~270V; ±2 tolerance; 3000mW; 150℃ | SMA (DO-214AC) | ||
| BZG04-M-Series | Zener Diodes with Surge Current Specification | 3.3~100V; 3000mW; 150℃ | SMA (DO-214AC) | ||
| BZG05B-M-Series | Zener Diodes | 3.3~100V; ±2 tolerance; 3000mW; 150℃ | SMA (DO-214AC) | ||
| BZG05C-M-Series | Zener Diodes | 3.3~100V; ±6 tolerance; 3000mW; 150℃ | SMA (DO-214AC) | ||
| MMSZ4681 to MMSZ4717 | Small Signal Zener Diodes | 2.4~43V; ±5 tolerance; 500mW; 150℃ | SOD-123 | ||
| SMBZ5919B thru SMBZ5945B | Surface Mount Power Voltage-Regulating Diodes | 5.6~85V; ±5 tolerance; 3000mW; 150℃ | DO-214AA(SMBJ) | ||
| SML4738 to SML4764A | Surface Mount Zener Diodes | 8.2~100V; ±5 tolerance; 1000mW; 150℃ | DO-214AC (SMA) | ||
| SMZJ3788B thru SMZJ3809B | Surface Mount Power Voltage-Regulating Diodes | 9.1~68V; ±5 tolerance; 1500mW; 150℃ | DO-214AA (SMBJ) |