Control Circuit - Protection Circuit
ESD
| Product Name | Status | Description | Features | Package | Q-Level |
| VCAN26A2-03S | Bidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23 | VRWM=26.5V; VESD=±30kV; -55~+150℃ | SOT-23 |
|
X
|
| Product Name | Status | Description | Features | Package | Q-Level |
| VCAN26A2-03S | Bidirectional Symmetrical (BiSy) Low Capacitance, Dual-Line ESD Protection Diode in SOT-23 | VRWM=26.5V; VESD=±30kV; -55~+150℃ | SOT-23 |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®