DC-DC - Energy Storage
Aluminum Electrolytic Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| 157 PUM-SI | ower Ultra Miniature Snap-In Aluminum Electrolytic Capacitor | 500V; 56μF to 2200μF; Life at 85°C = 5000h | Snap-In 22x25 to 35x60 | ||
| 159 PUL-SI | Power Ultra Long Life Snap-In Aluminum Electrolytic Aluminum Electrolytic Capacitor | 500V; 56μF to 1800μF; Life at 105°C = 5000h | Snap-In 22x25 to 35x60 | ||
| 193 PUR-SI Solar | Snap-In long useful life Aluminum Electrolytic Capacitor | 500V; 220μF to 560μF; Life at 105°C = 6000h | Snap-In 35x30 to 35x60 |
Film Capacitor
| Product Name | Status | Description | Features | Package | Q-Level |
| MKP1848C DC-Link | DC-link film capacitor | Up to 500uF; Up to 1200V; No electrolyte, long life | Radial Boxed | ||
| MKP1848S DC-Link | DC-link film capacitor | Up to 100uF; Up to 1000V; Slim line, low building height | Radial Boxed | ||
| MKT1820 | DC Film Capacitors | 1000pF to 560uF; Up to 1000V; Up to 150℃ | Radial Boxed |