Battery Charger - Discretes
Aluminum Electrolytic Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 101/102 PHR-ST | Screw-Terminal Long useful life | 25 V to 450 V 220 µF to 1000000 µF Life@85°C=10000-15000h | Screw Term 35x60 - 90x220 | ||
| 157 PUM-SI | Snap-In Long useful life | 200 V to 450 V 56 μF to 2200 μF Life at 85°C = 5000 h | Snap-In 22x25 to 35x60 |
Balancing Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| RW 20 x 117 series | Wirewound High-Power Vitreous Resistor | 3K3 - 3K9 80 W |
Film Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 2222 368 series | Snubber Capacitor | 1200 V 1µF 20% | TH / Radial 22.0×38.0×44.0mm |
Pre-Charge Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| RSO 30x250 series | Wirewound High-Power Resistor | 5R1 - 10R 350 W |
Shunt Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | R0002 to R500, 1% TCR <= ± 75ppm P70 = 0.1W - 10W | SMD 0603-5931 |