|
| DG2002 | | Single-Pole/Double-Throw Analog Switches | Supply Voltage max = 6V,
Ron = 15 Ohms | SMD
SC70-6 | |
| DG2011 | | Single-Pole/Double-Throw Analog Switches | Supply Voltage max = 6V,
Ron = 2.7 Ohms | SMD
SC89-6 | |
| DG2711 | | Single-Pole/Double-Throw Analog Switches | Supply Voltage max =3.6V,
Ron = 0.6 Ohms | SMD
SC70-6 | |
| DG2717 | | Single-Pole/Double-Throw Analog Switches | Supply Voltage max = 5V,
Ron = 0.7 Ohms | SMD
SC89-6 | |
| DG2731 | | Dual Single-Pole/Double-Throw
Analog Switches | Supply Voltage max =4.3V,
Ron = 0.3 Ohms | SMD
DFN-10
MSOP-10 | |
| DG4599 | | Single-Pole/Double-Throw Analog Switches | Supply Voltage max = 6V,
Ron = 95 Ohms | SMD
SC70-6 | |