Inverter Section (DC/AC) AC Output - Power Semiconductors
Power Switches
| Product Name | Status | Description | Features | Package | Q-Level |
| IRFP22N60K | Power MOSFET | 600 V, 280 mohm | TH / Radial TO-247 | ||
| IRFPE50 | Power MOSFET | 800 V, 1.2 ohm | TH / Radial TO-247 |
Rectifier
| Product Name | Status | Description | Features | Package | Q-Level |
| V20100S | Schottky | 100 V, 20 A, single | TH / Radial TO-220AC | ||
| VS-16CTQ100 | Schottky | 100 V, 16 A, dual | TH / Radial TO-220AC |