Data Interface - USB
ESD Protection
| Product Name | Status | Description | Features | Package | Q-Level |
| VBUS054B-HSF | 4-line bus port ESD protection | Ultra-compact size; low package height <=0.6mm | SMD LLP75-6L |
Resistor
| Product Name | Status | Description | Features | Package | Q-Level |
| CRCW0402 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0402 | ||
| CRCW0603 e3 | Lead (Pb)-free thick film; rectangular chip resistors; | Excellent stability ΔR/R ΔR/R<=1% for 1000h at 70°C | SMD 0603 |