HMI - Display
Diode
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2FH10 | Surface Mount Schottky Barrier Rectifiers | VF at IF = 2.0 A (TA = 125 °C) 0.63 V | SMF |
Inductor
| Product Name | Status | Description | Features | Package | Q-Level |
| IHLP-1616BZ-11 | IHLP Commercial Inductors | 0.1µH…4.7µH, IDC_heat=12A…1.7A | 1616 |