Battery - Battery Control
Power MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si7900AEDN | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 20 V, rDS(on) = 0.026 Ohm; ID = 8.5A | SMD PowerPAK 1212-8 | ||
| Si7902EDN | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 30 V, rDS(on) = 0.028 Ohm; ID = 8.3A | SMD PowerPAK 1212-8 | ||
| Si8900EDB | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 20 V, rDS(on) = 0.0125 Ohm; ID = 7.0 A | SMD MICRO FOOT CSP | ||
| Si8901DB | Bidirectional P-Channel MOSFET; for battery protection circuits | VDS = -20 V, rDS(on) = 0.030 Ohm; ID = -4.4 A | SMD MICRO FOOT CSP | ||
| Si8901EDB | ESD-protected bidirectional P-Ch. MOSFET for battery protection circuits | VDS = -20 V, rDS(on) = 0.030 Ohm; ID = -4.4 A | SMD MICRO FOOT CSP | ||
| Si8902EDB | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 20 V, rDS(on) = 0.0225 Ohm; ID = 5.0 A | SMD MICRO FOOT CSP | ||
| Si8904EDB | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 30 V, rDS(on) = 0.0225 Ohm; ID = 4.9 A | SMD MICRO FOOT CSP | ||
| SiF902EDZ | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 20 V, rDS(on) = 0.0022 Ohm; ID = 10.3 A | SMD 2x5 PowerPAK | ||
| SiF912EDZ | ESD-protected bidirectional N-Ch. MOSFET for battery protection circuits | VDS = 30 V, rDS(on) = 0.0019 Ohm; ID = 10.7 A | SMD 2x5 PowerPAK |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 20 V, IF = 1100 mA | DO-219AB | ||
| SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 30 V, IF = 1100 mA | DO-219AB | ||
| SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 40 V, IF = 1100 mA | DO-219AB |
Schottky Rectifiers
| Product Name | Status | Description | Features | Package | Q-Level |
| SS2P2L | Schottky rectifiers; SMD; high-current-density; low-VF; | VR = 20 V; VF = 0.45 V; IF = 2.0 A; | SMD SMP DO-220AA | ||
| SS2P3L | Schottky rectifiers; SMD; high-current-density; low-VF; | VR = 30 V, VF = 0.45 V; IF = 2.0 A; | SMD SMP DO-220AA | ||
| SSA24 | Schottky rectifiers; SMD; high-current-density; low-VF; | VR = 40 V, VF = 0.45 V; IF = 2.0 A; | SMD SMA DO-214AC | ||
| SSA33L | Schottky rectifiers; SMD; high-current-density; low-VF; | VR = 30 V, VF = 0.45 V; IF = 3.0 A; | SMD SMA DO-214AC | ||
| SSA34 | Schottky rectifiers; SMD; high-current-density; low-VF; | VR = 40 V, VF = 0.45 V; IF = 3.0 A; | SMD SMA DO-214AC |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; | VRRM = 50 V to 75 V; | SMD SOD-323 | ||
| BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 75 V | SMD SOD-323 | ||
| BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 120 V to 250 V , IFRM = 625 mA; | SMD SOD-323 |
TVS Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SMA5J5.0 thru SMA5J40CA | High power density SMD TVS; uni- and bidirectional; 5 % and 10 % available; | VWM = 5 V to 40 V; P = 500 W; | SMD SMA DO-214AC |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package | Vzmin = 2.2 V; Vzmax = 79 V; | SMD SOD-323 | ||
| GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; | Vzmin = 2.02 V; Vzmax = 79 V; | SMD SOD-323 |