Displays - Camera
Multilayer Ferrite Beads
| Product Name | Status | Description | Features | Package | Q-Level |
| ILB-1206 | Multilayer ferrite beads | 19 ohms to 2000 ohms; IDCmax = 600 mA; | 1206 | ||
| ILBB-0402 | Multilayer ferrite beads | 20 ohms to 600 ohms; IDCmax = 300 mA; | 0402 | ||
| ILBB-0603 | Multilayer ferrite beads | 10 ohms to 2000 ohms; IDCmax = 500 mA; | 0603 | ||
| ILBB-0805 | Multilayer ferrite beads | 7 ohms to 2200 ohms; IDCmax = 600 mA; | SMD 0805 EIA Size | ||
| ILHB | High-current ferrite beads; Sizes: 0603, 0805, 1206, 1806, 1812; | 30 ohms to 1300 ohms; IDCmax= 2000mA - 6000mA | SMD 0603 to 1812 |