Power Management - Charge Control
Battery Charger Controller
| Product Name | Status | Description | Features | Package | Q-Level |
| Si3851DV | Single P-Channel MOSFET with integrated Schottky; | VDS = -30 V, ID = -1.8 A rDS(on) = 360 milliohms | SMD TSOP-6 | ||
| Si3853DV | Single P-Channel MOSFET with integrated Schottky; | VDS = -20 V, ID = -1.8 A rDS(on) = 200 milliohms | SMD TSOP-6 | ||
| Si3871DV | Single P-Channel MOSFET; with integrated low-VF Schottky; | VDS = -20 V, ID = -2.7 A rDS(on) = 175 milliohms | SMD TSOP-6 | ||
| Si3911DV | Dual P-Channel MOSFET | VDS = -20 V, ID = -2.2 A rDS(on) = 200 milliohms | SMD TSOP-5 | ||
| Si5441BDC | Single P-Channel MOSFET; | VDS = -20 V rDS(on) = 0.045 Ohm; ID = -6.1 A | SMD Chip-FET 1206-8 | ||
| Si5853DC | Single P-Ch MOSFET; with integrated Schottky; | VDS = -20 V, rDS(on) = 0.160 Ohm; ID = -3.6 A | SMD Chip-FET 1206-8 | ||
| Si5855DC | Single P-Ch MOSFET; with integrated low-VF Schottky; | VDS = -20 V, rDS(on) = 0.160 Ohm; ID = -3.6 A | SMD Chip-FET 1206-8 | ||
| Si8401DB | Single P-Channel MOSFET; | VDS = -20 V, rDS(on) = 0.065 Ohm; ID = -4.9A | SMD MICRO FOOT CSP |
Fuses
| Product Name | Status | Description | Features | Package | Q-Level |
| MFU | Thin film flat chip fuses | 32 V to 63 V; Fuse Current=0.5A to 5A; | SMD 0402 - 1206 |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 20 V, IF = 1100 mA | DO-219AB | ||
| SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 30 V, IF = 1100 mA | DO-219AB | ||
| SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 40 V, IF = 1100 mA | DO-219AB |
Shunt Resistors
| Product Name | Status | Description | Features | Package | Q-Level |
| WSL | Power Metal Strip, for current sensing; low resistance values; tight tolerances; low TCR; | 0.001 to 0.500 Ohms; Tol.= 0.5 % to 1 % | SMD 0603 - 2816 |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; | VRRM = 50 V to 75 V; | SMD SOD-323 | ||
| BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 75 V | SMD SOD-323 | ||
| BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 120 V to 250 V , IFRM = 625 mA; | SMD SOD-323 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 298D | Solid Tantalum Chip Capacitors; MICROTAN™ Lead Frameless Molded; | 4 V to 16 V, 1 μF - 47μF | SMD 0402 -0603 | ||
| 592D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low Profile; Maximum CV; Extended Range; Conformal Coated; | 4 V to 35 V; 1μF - 3300μF 2.5mm to 1.3mm height | SMD A - X Case EIA Size | ||
| 595D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low ESR; Maximum CV; Extended Range; Conformal Coated; | 4 V to 50 V; 0.1 μF - 1500 μF; | SMD T - R Case EIA Size |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package | Vzmin = 2.2 V; Vzmax = 79 V; | SMD SOD-323 | ||
| GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; | Vzmin = 2.02 V; Vzmax = 79 V; | SMD SOD-323 |