Power Management - Load Control
Power MOSFETs
| Product Name | Status | Description | Features | Package | Q-Level |
| Si1040X | Logic Level P-channel Load switch with Level Shift; | VDS = -8 V; rDS(on) = 625 milliohms; ID = -0.43 A; | SMD SC-89 | ||
| Si1489EDH | Low Threshold Voltage P-channel MOSFET; with RDSon Rating at 1.5 V and 1.2V | VDS = -8 V; rDS(on) = .097Ohm@1.5 ID = -3 A; | SMD SC70-6 SOT-363 | ||
| Si1869DH | Load switch with Level Shift | VDS = -20 V; rDS(on) = 0.165ohm, ID = -1.2 A; | SMD SC70-6 | ||
| Si3495DV | Low Threshold Voltage P-channel MOSFET; with RDSon Rating at 1.5 V; | VDS = -20 V; ID = -7 A; rDS(on) = 48 milliohms | SMD TSOP-6 | ||
| Si3499DV | Low Threshold Voltage P-channel MOSFET; with RDSon Rating at 1.5 V; | VDS = -8 V; ID = -7 A; rDS(on) = 48 milliohms | SMD TSOP-6 | ||
| Si3865BDV | Logic Level P-channel Load switch with Level Shift; | VDS = -8 V, ID = -2.5 A rDS(on) = 80 milliohms | SMD TSOP-6 | ||
| Si5499DC | Low Threshold Voltage P-channel MOSFET; with RDSon Rating at 1.5 V; | VDS = -8 V, rDS(on) = 0.077 Ohm; ID = -6.0 A | SMD Chip-FET 1206-8 | ||
| Si8419DB | Low Threshold Voltage P-Channel MOSFET; with RDSon Rating at 1.5 V | VDS = -8 V, rDS(on) = 0.069 Ohm; ID = -7.8 A | SMD MICRO FOOT CSP |
Schottky Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| SL02 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 20 V, IF = 1100 mA | DO-219AB | ||
| SL03 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 30 V, IF = 1100 mA | DO-219AB | ||
| SL04 | Small Signal, Single Schottky Diodes very low forward voltage drop; high forward current capability; | VR = 40 V, IF = 1100 mA | DO-219AB |
Switching Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| 1N4148WS | Small signal fast switching diodes; Low leakage current; space-saving SOD-323 SMD packages; | VRRM = 50 V to 75 V; | SMD SOD-323 | ||
| BAS16WS-V | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 75 V | SMD SOD-323 | ||
| BAV19WS | Small Signal Fast Switching Diodes; Low Leakage Current; Space Saving SOD-323 SMD Package; | VRRM = 120 V to 250 V , IFRM = 625 mA; | SMD SOD-323 |
Tantalum Capacitors
| Product Name | Status | Description | Features | Package | Q-Level |
| 592D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low Profile; Maximum CV; Extended Range; Conformal Coated; | 4 V to 35 V, 1μF-3,300μF 2.5mm to 1.3mm height; | SMD A - X Case EIA Size | ||
| 595D | Solid Tantalum Chip Capacitors; TANTAMOUNT®; Low ESR; Maximum CV; Extended Range; Conformal Coated; | 4 V to 50 V; 0.1 μF - 1500 μF; | SMD T - R Case EIA Size |
Zener Diodes
| Product Name | Status | Description | Features | Package | Q-Level |
| BZX384-Series | Small Signal Zener Diodes Available in 5% and 2% Vz Tolerance; Space Saving SOD-323 SMD Package | Vzmin = 2.2 V; Vzmax = 79 V; | SMD SOD-323 | ||
| GDZ-Series | Small-signal Zener diodes Small SOD323 & 523 SMD package; Available with 5 % and 2 % Vz tolerance; | Vzmin = 2.02 V; Vzmax = 79 V; | SMD SOD-323 |